Vent screw, Form A, without air filter (K0457) (K0457.1361615)

Vent screw, Form A, without air filter (K0457) K0457.1361615

Product Details:

Manufacturer part number: K0457.1361615

Brand: KIPP

Price: 1.77

Delivery time: 4 Days


Technical Data:

D=outside diameter: 36 mm

D1=Thread: M16x1,5

D2: 23 mm

L: 17 mm

L1: 11 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0457.1361615

Part Number
K0457.1361615
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1=Thread D2
(mm)
L
(mm)
L1
(mm)

1.77 €

1 4 Days 36M16x1,5231711

Loading...

  1. 1

Basic information

Main material Thermoplastic Form A

This page is Vent screw, Form A, without air filter (K0457), part number K0457.1361615.
You can find the detail information about specifications and dimensions on part number K0457.1361615.

Variation of this product

Part Number
K0457.136038
K0457.141012
K0457.1411815
K0457.1412015
K0457.1412215
K0457.147034
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1=Thread D2
(mm)
L
(mm)
L1
(mm)

1.77 €

1 4 Days 36G3/8231711

1.99 €

1 4 Days 41G1/2281812

1.86 €

1 4 Days 41M18x1,52817.512

1.99 €

1 4 Days 41M20x1,52817.512

2.05 €

1 4 Days 41M22x1,52817.512

2.27 €

1 4 Days 47G3/4331712

Tech Support