Vent screws brass (K0460)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0460.20014
K0460.24038
K0460.30012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1=Thread L1
(mm)
SW
(mm)

3.04 €

1 4 Days 20G1/47.518

3.78 €

1 4 Days 24.5G3/88.522

4.20 €

1 4 Days 30G1/28.527

Loading...

  1. 1

Basic information

Material Brass L(mm) 24.5

Tech Support