Vent screws with dipstick, Form B, with air filter (K0465) (K0465.236038)

Vent screws with dipstick, Form B, with air filter (K0465) K0465.236038

Product Details:

Manufacturer part number: K0465.236038

Brand: KIPP

Price: 2.75

Delivery time: 4 Days


Technical Data:

D=outside diameter: 36 mm

D1=Thread: G3/8

D2: 23 mm

D3: 4 mm

L: 17 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0465.236038

Part Number
K0465.236038
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
L
(mm)
L1
(mm)

2.75 €

1 4 Days 36G3/82341711

Loading...

  1. 1

Basic information

Main material Thermoplastic Form B

This page is Vent screws with dipstick, Form B, with air filter (K0465), part number K0465.236038.
You can find the detail information about specifications and dimensions on part number K0465.236038.

Variation of this product

Part Number
K0465.2361615
K0465.241012
K0465.2411815
K0465.2412015
K0465.2412215
K0465.247034
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1=Thread D2
(mm)
D3
(mm)
L
(mm)
L1
(mm)

2.75 €

1 4 Days 36M16x1,52341711

3.04 €

1 4 Days 41G1/22841812

2.92 €

1 4 Days 41M18x1,528417.512

3.04 €

1 4 Days 41M20x1,528417.512

3.07 €

1 4 Days 41M22x1,528417.512

3.39 €

1 4 Days 47G3/43351712

Tech Support