Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0170.105007 |
K0170.1105007 |
K0170.1206008 |
K0170.1208009 |
K0170.1310011 |
K0170.206008 |
K0170.208009 |
K0170.310011 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Handle Length H (mm) | Component material | Component colour | Size | D1=Outside diameter (mm) | D9 (mm) | L=thread length (mm) | L7 (mm) | SW (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.90 € | 1 | 4 Days | M5 | 51 | Steel | galvanised | 1 | 17 | 15 | 7 | 5 | 13 | ||
12.93 € | 1 | 4 Days | M5 | 51 | Stainless steel | bright | 1 | 17 | 15 | 7 | 5 | 13 | ||
12.85 € | 1 | 4 Days | M6 | 68 | Stainless steel | bright | 2 | 23 | 18 | 8 | 6 | 16 | ||
12.85 € | 1 | 4 Days | M8 | 68 | Stainless steel | bright | 2 | 23 | 18 | 9 | 6 | 16 | ||
13.17 € | 1 | 4 Days | M10 | 77 | Stainless steel | bright | 3 | 28 | 21 | 11 | 7 | 19 | ||
5.32 € | 1 | 4 Days | M6 | 68 | Steel | galvanised | 2 | 23 | 18 | 8 | 6 | 16 | ||
5.47 € | 1 | 4 Days | M8 | 68 | Steel | galvanised | 2 | 23 | 18 | 9 | 6 | 16 | ||
6.80 € | 1 | 4 Days | M10 | 77 | Steel | galvanised | 3 | 28 | 21 | 11 | 7 | 19 |
Loading...
Main material | Duroplast | Main colour | high-polish finish black |
---|
Configure
Basic Attributes
Thread Nominal M
Handle Length H(mm)
Component material
Component colour
Size
D1=Outside diameter(mm)
D9(mm)
L=thread length(mm)
L7(mm)
SW(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes