Levelling feet plates steel or stainless steel, Form A (K0672)

Levelling feet plates steel or stainless steel, Form A (K0672)
· Components for assembling a swivel foot

· Application sectors: machine and equipment construction, logistics and assembly

· Any plate can be combined with any threaded spindle

· Material: Plates steel or 1.4301 stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0672.10801
K0672.10802
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material

5.62 €

1 4 Days Steel

13.48 €

1 4 Days Stainless steel

Loading...

  1. 1

Basic information

Form A D=plate diameter(mm) 80 Load rating max.(kN) 20

Tech Support