Swivel feet plates extended plastic, Form C (K0654) (Part Numbers - CAD Download)

Swivel feet plates extended plastic, Form C (K0654)
· Components for assembling a swivel foot

· Application sectors: machine and equipment construction, logistics and assembly

· Any plate can be combined with any threaded spindle or ball joint

· Anti-slip plates absorb vibrations and prevent the swivel foot slipping

· Can be secured to the floor using extensions

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0654.30803

Part Number
K0654.30803
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.24 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Thermoplastic Form C D=plate diameter(mm) 80
H=Height(mm) 19 Load rating max.(kN) 30

This page is Swivel feet plates extended plastic, Form C (K0654), part number K0654.30803.
You can find the detail information about specifications and dimensions on part number K0654.30803.

Tech Support