Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0064.0300
Tightening Force(N) | 130 | Body Material | Steel | Surface finish body | galvanised and passivated |
---|---|---|---|---|---|
Component material | Plastic | Component colour | orange | Opening angle (handle position 1) | 65° |
Opening angle (handle stop pin removed) | 90° | Opening angle (holding arm position 1) | 105° | Opening angle (holding arm stop pin removed) | 160° |
Retaining force F1(N) | 2000 | Retaining force F2(N) | 3700 | Clamping force F3(N) | 900 |
Clamping force F4(N) | 1850 | A(mm) | 35 | A1(mm) | 51 |
A2(mm) | 8 | A3(mm) | 16 | B(mm) | 35 |
B1(mm) | 51 | B3(mm) | 6 | C(mm) | 82 |
C1(mm) | 19 | C3(mm) | 17.5 | D(mm) | 6.8 |
D1(mm) | 8.3 | E(mm) | 24 | H(mm) | 235 |
L(mm) | 143 | L1(mm) | 92 | L2(mm) | 51 |
M=clamping spindle | M8x60 |
This page is Toggle clamps vertical with angled foot and full holding arm (K0064), part number K0064.0300.
You can find the detail information about specifications and dimensions on part number K0064.0300.