Toggle clamps vertical with flat foot and adjustable clamping spindle (K0662)

Toggle clamps vertical with flat foot and adjustable clamping spindle (K0662)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Optimum stability through the conical, U-profile clamping arm

· Slim design – ideal for tight spaces

· Ergonomic and user-friendly grip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0662.005000
K0662.005001
K0662.005003
K0662.006000
K0662.006001
K0662.006003
K0662.008000
K0662.008001
K0662.008003
K0662.010000
K0662.010001
K0662.010003
K0662.012000
K0662.012001
K0662.012003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Component colour Opening angle (handle position 1) Opening angle (handle position 2) Opening angle (handle stop pin removed) Opening angle (holding arm position 1) Opening angle (holding arm position 2) Opening angle (holding arm stop pin removed) Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
hole arrangement A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
B6
(mm)
C
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=clamping spindle

15.15 €

1 4 Days 100black grey RAL 702164°-83°100°-147°7501050620750216254.514243313.29.222222.5184.5107.465.635M5x25

15.15 €

1 4 Days 100ultramarine RAL 500264°-83°100°-147°7501050620750216254.514243313.29.222222.5184.5107.465.635M5x25

15.15 €

1 4 Days 100red RAL 302064°-83°100°-147°7501050620750216254.514243313.29.222222.5184.5107.465.635M5x25

22.48 €

1 4 Days 160black grey RAL 702146°56°83°56°83°152°13501650920105031429712273817.512.5-2.543.524.95.5156.386.553M6x35

22.48 €

1 4 Days 160ultramarine RAL 500246°56°83°56°83°152°13501650920105031429712273817.512.5-2.543.524.95.5156.386.553M6x35

22.48 €

1 4 Days 160red RAL 302046°56°83°56°83°152°13501650920105031429712273817.512.5-2.543.524.95.5156.386.553M6x35

31.44 €

1 4 Days 190black grey RAL 702126°61°86°13°93°158°20002800940135032139919324520.615.6-2.541.532.76.8184.210762M8x45

31.44 €

1 4 Days 190ultramarine RAL 500226°61°86°13°93°158°20002800940135032139919324520.615.6-2.541.532.76.8184.210762M8x45

31.44 €

1 4 Days 190red RAL 302026°61°86°13°93°158°20002800940135032139919324520.615.6-2.541.532.76.8184.210762M8x45

49.15 €

1 4 Days 250black grey RAL 702119°59°91°97°176°250045001500280043250827456425.518.5383.54738.79223.915395M10x55

49.15 €

1 4 Days 250ultramarine RAL 500219°59°91°97°176°250045001500280043250827456425.518.5383.54738.79223.915395M10x55

49.15 €

1 4 Days 250red RAL 302019°59°91°97°176°250045001500280043250827456425.518.5383.54738.79223.915395M10x55

51.15 €

1 4 Days 280black grey RAL 702124°60°91°11°88°164°30005500140028005325310.5-45632821-3.54746.78.8242.4173.5113.5M12x70

51.15 €

1 4 Days 280ultramarine RAL 500224°60°91°11°88°164°30005500140028005325310.5-45632821-3.54746.78.8242.4173.5113.5M12x70

51.15 €

1 4 Days 280red RAL 302024°60°91°11°88°164°30005500140028005325310.5-45632821-3.54746.78.8242.4173.5113.5M12x70

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body nitrocarburized and oxidized Component material Polyamide

Tech Support