Positioning feet with external thread and convex face, Form B (K0298)

Positioning feet with external thread and convex face, Form B (K0298)
· Serve as supports, stops and thrust pads

· Application sectors: machine, plant and instrument construction

· High stability

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0298.208
K0298.2081
K0298.210
K0298.2101
K0298.2103
K0298.2104
K0298.215
K0298.2151
K0298.2152
K0298.2201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
E
(mm)
G=Thread H=Height
(mm)
L2
(mm)
SW=key width
(mm)
Tightening torque max.
(Nm)

9.91 €

1 4 Days 814.4M6816138.5

11.09 €

1 4 Days 1019.4M88181718

13.78 €

1 4 Days 1425.2M1210242260

11.99 €

1 4 Days 1019.4M810201718

12.81 €

1 4 Days 1221.1M1010221932

10.51 €

1 4 Days 1014.4M61020138.5

14.08 €

1 4 Days 1425.2M1215292260

27.98 €

1 4 Days 1933M16153430140

12.81 €

1 4 Days 1221.1M1015271932

28.69 €

1 4 Days 1933M16203930140

Loading...

  1. 1

Basic information

Main material Steel Surface finish body case-hardened and black oxidised Material (mount surface / support surface) Steel
Form B

Tech Support