Positioning feet with external thread and POM insert, Form L (K0298)

Positioning feet with external thread and POM insert, Form L (K0298)
· Serve as supports, stops and thrust pads

· Application sectors: machine, plant and instrument construction

· High stability

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0298.810
K0298.8101
K0298.815
K0298.8151
K0298.8201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1
(mm)
E
(mm)
G=Thread H=Height
(mm)
L2
(mm)
SW=key width
(mm)
Tightening torque max.
(Nm)

23.52 €

1 4 Days 142225.2M1210242260

20.64 €

1 4 Days 101719.4M810201718

23.78 €

1 4 Days 142225.2M1215292260

41.43 €

1 4 Days 193033M16153430140

41.86 €

1 4 Days 193033M16203930140

Loading...

  1. 1

Basic information

Main material Steel Surface finish body case-hardened and black oxidised Material (mount surface / support surface) Pom
Form L

Tech Support