Positioning feet with internal thread and spherical face face, Form E (K0298) (K0298.510)

Positioning feet with internal thread and spherical face face, Form E (K0298) K0298.510

Product Details:

Manufacturer part number: K0298.510

Brand: KIPP

Price: 8.34

Delivery time: 4 Days


Technical Data:

E: 14.4 mm

G=Thread: M6

H=Height: 10 mm

SW=key width: 13 mm

T=thread depth: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0298.510

Part Number
K0298.510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
E
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)
T=thread depth
(mm)

8.34 €

1 4 Days 14.4M610136

Loading...

  1. 1

Basic information

Main material Steel Surface finish body case-hardened and black oxidised Material (mount surface / support surface) Steel
Form E

This page is Positioning feet with internal thread and spherical face face, Form E (K0298), part number K0298.510.
You can find the detail information about specifications and dimensions on part number K0298.510.

Variation of this product

Part Number
K0298.5101
K0298.515
K0298.5151
K0298.520
K0298.5201
K0298.525
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
E
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)
T=thread depth
(mm)

9.34 €

1 4 Days 19.4M810176

10.09 €

1 4 Days 19.4M815176

8.83 €

1 4 Days 14.4M6151310

11.13 €

1 4 Days 25.2M12202210

11.06 €

1 4 Days 21.1M10201910

11.19 €

1 4 Days 25.2M12252215

Tech Support