Positioning feet, Form B flat face hardened and ground (K0299)

Positioning feet, Form B flat face hardened and ground (K0299)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, toolmaking

· Ideal for supporting workpieces

· High stability

· Case-hardened support surfaces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0299.206010
K0299.206020
K0299.208010
K0299.208015
K0299.208030
K0299.210010
K0299.210020
K0299.210040
K0299.212010
K0299.212025
K0299.212050
K0299.216015
K0299.216030
K0299.216060
K0299.220040
K0299.220080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)

9.73 €

1 4 Days 1110M61010

10.87 €

1 4 Days 1110M62010

11.96 €

1 4 Days 1313M81013

11.51 €

1 4 Days 1313M81513

10.89 €

1 4 Days 1313M83013

11.96 €

1 4 Days 1617M101017

12.49 €

1 4 Days 1617M102017

13.20 €

1 4 Days 1617M104017

15.49 €

1 4 Days 2019M121019

14.98 €

1 4 Days 2019M122519

15.88 €

1 4 Days 2019M125019

26.74 €

1 4 Days 2427M161527

28.24 €

1 4 Days 2427M163027

30.07 €

1 4 Days 2427M166027

36.13 €

1 4 Days 2932M204032

40.26 €

1 4 Days 2932M208032

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Surface finish component case-hardened Form B

Tech Support