Positioning feet, Form C hardened spherical face (K0299)

Positioning feet, Form C hardened spherical face (K0299)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, toolmaking

· Ideal for supporting workpieces

· High stability

· Case-hardened support surfaces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0299.306010
K0299.306020
K0299.308010
K0299.308015
K0299.308030
K0299.310010
K0299.310020
K0299.310040
K0299.312010
K0299.312025
K0299.312050
K0299.316015
K0299.316030
K0299.316060
K0299.320040
K0299.320080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D
(mm)
G=Thread H=Height
(mm)
R
(mm)
SW=key width
(mm)

6.54 €

1 4 Days 1110M6101510

7.38 €

1 4 Days 1110M6201510

8.18 €

1 4 Days 1313M8102013

11.62 €

1 4 Days 1313M8152013

9.74 €

1 4 Days 1313M8302013

9.87 €

1 4 Days 1617M10103017

12.37 €

1 4 Days 1617M10203017

12.80 €

1 4 Days 1617M10403017

10.41 €

1 4 Days 2019M12104019

15.99 €

1 4 Days 2019M12253519

17.15 €

1 4 Days 2019M12503519

34.73 €

1 4 Days 2427M16155027

27.68 €

1 4 Days 2427M16305027

37.27 €

1 4 Days 2427M16605027

63.50 €

1 4 Days 2932M20406032

49.24 €

1 4 Days 2932M20806032

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Surface finish component case-hardened Form C

Tech Support