Positioning pins cylindrical not ground (K0353)

Positioning pins cylindrical not ground (K0353)
· Also suitable for use as stops and feet

· High concentric accuracy

· Toleranced dimension for exact positioning

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0353.05
K0353.07
K0353.08
K0353.09
K0353.081
K0353.12
K0353.14
K0353.16
K0353.121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip O.D.
(mm)
D2=Pin diameter
(mm)
L2
(mm)
L3
(mm)

5.55 €

1 4 Days 8.5582

6.03 €

1 4 Days 10.5782

6.76 €

1 4 Days 12.58102

7.60 €

1 4 Days 16.59123

7.08 €

1 4 Days 14.58103

8.53 €

1 4 Days 18.512123

10.47 €

1 4 Days 22.514143

13.41 €

1 4 Days 25.516163

9.10 €

1 4 Days 20.512143

Loading...

  1. 1

Basic information

Main material Tool steel Main colour black oxidised Material (mount surface / support surface) Steel
L1(mm) 8

Tech Support