Rest pads (K0292)

Rest pads (K0292)
· Toleranced dimension for exact positioning

· Suitable as feet for fixtures

· Hardened and ground

· Support faces without centrebore

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0292.04
K0292.06
K0292.08
K0292.041
K0292.042
K0292.061
K0292.081
K0292.10
K0292.12
K0292.16
K0292.20
K0292.101
K0292.122
K0292.123
K0292.164
K0292.165
K0292.166
K0292.201
K0292.202
K0292.203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip O.D.
(mm)
D2=Pin diameter
(mm)
H=Height
(mm)
H1
(mm)
L3
(mm)
L4
(mm)

3.23 €

1 4 Days 64560.71.2

3.57 €

1 4 Days 10688.50.91.5

4.34 €

1 4 Days 16851022

4.30 €

1 4 Days 642.56.50.71.2

4.40 €

1 4 Days 644.58.50.71.2

4.80 €

1 4 Days 1064.58.50.91.5

5.93 €

1 4 Days 168131022

8.18 €

1 4 Days 201061222

8.66 €

1 4 Days 251281422

14.92 €

1 4 Days 301625202.52.5

30.69 €

1 4 Days 302080202.52.5

8.34 €

1 4 Days 2010121222

11.09 €

1 4 Days 2512201422

12.64 €

1 4 Days 2512301422

16.80 €

1 4 Days 301640202.52.5

18.30 €

1 4 Days 301650202.52.5

20.40 €

1 4 Days 301665202.52.5

26.65 €

1 4 Days 3020100202.52.5

23.05 €

1 4 Days 402013203.23.2

32.10 €

1 4 Days 402032203.23.2

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body hardened and ground Material (mount surface / support surface) Steel

Tech Support