Rest pads (K0305)

Rest pads (K0305)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, toolmaking

· For supporting workpieces and fixtures

· Case hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0305.05X8
K0305.05X10
K0305.05X12
K0305.05X16
K0305.06X10
K0305.06X12
K0305.06X16
K0305.06X20
K0305.08X12
K0305.08X16
K0305.08X20
K0305.08X25
K0305.10X16
K0305.10X20
K0305.10X25
K0305.10X32
K0305.12X20
K0305.12X25
K0305.12X32
K0305.12X40
K0305.14X20
K0305.14X25
K0305.14X32
K0305.14X40
K0305.16X25
K0305.16X32
K0305.16X40
K0305.16X50
K0305.20X25
K0305.20X32
K0305.20X40
K0305.20X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip O.D.
(mm)
B
(mm)
D2=Pin diameter
(mm)
H=Height
(mm)
R
(mm)

2.99 €

1 4 Days 55487

4.28 €

1 4 Days 554107

4.69 €

1 4 Days 554127

4.90 €

1 4 Days 554167

3.42 €

1 4 Days 665108

3.69 €

1 4 Days 665128

3.80 €

1 4 Days 665168

5.50 €

1 4 Days 665208

4.16 €

1 4 Days 8861211

4.30 €

1 4 Days 8861611

4.34 €

1 4 Days 8862011

4.59 €

1 4 Days 8862511

4.44 €

1 4 Days 101081614

4.59 €

1 4 Days 101082014

4.83 €

1 4 Days 101082514

4.97 €

1 4 Days 101083214

5.13 €

1 4 Days 1212102016

5.24 €

1 4 Days 1212102516

5.72 €

1 4 Days 1212103216

5.87 €

1 4 Days 1212104016

6.18 €

1 4 Days 1414122020

6.23 €

1 4 Days 1414122520

6.54 €

1 4 Days 1414123220

7.02 €

1 4 Days 1414124020

7.04 €

1 4 Days 1616142525

7.37 €

1 4 Days 1616143225

7.60 €

1 4 Days 1616144025

7.69 €

1 4 Days 1616145025

8.43 €

1 4 Days 2020162528

8.98 €

1 4 Days 2020163228

9.23 €

1 4 Days 2020164028

9.89 €

1 4 Days 2020165028

Loading...

  1. 1

Basic information

Main material Mild steel Surface finish body black oxidised, hardened and ground Material (mount surface / support surface) Steel

Tech Support