Rest pads (K0307)

Rest pads (K0307)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, toolmaking

· For supporting workpieces and fixtures

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0307.06030
K0307.06040
K0307.06050
K0307.08036
K0307.08046
K0307.08056
K0307.10042
K0307.10048
K0307.10058
K0307.10068
K0307.12048
K0307.12070
K0307.12080
K0307.12148
K0307.16055
K0307.16075
K0307.16085
K0307.16155
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Material (mount surface / support surface) B
(mm)
D=thread
(mm)
E
(mm)
H=Height
(mm)
SW
(mm)

4.60 €

1 4 Days High carbon steeltempered, black oxidisedSteel25M611.53010

4.60 €

1 4 Days High carbon steeltempered, black oxidisedSteel35M611.54010

4.60 €

1 4 Days High carbon steeltempered, black oxidisedSteel45M611.55010

5.60 €

1 4 Days High carbon steeltempered, black oxidisedSteel30M8153613

5.60 €

1 4 Days High carbon steeltempered, black oxidisedSteel40M8154613

5.60 €

1 4 Days High carbon steeltempered, black oxidisedSteel50M8155613

6.51 €

1 4 Days High carbon steeltempered, black oxidisedSteel35M1019.64217

6.51 €

1 4 Days High carbon steeltempered, black oxidisedSteel40M1019.64817

6.51 €

1 4 Days High carbon steeltempered, black oxidisedSteel50M1019.65817

6.51 €

1 4 Days High carbon steeltempered, black oxidisedSteel60M1019.66817

7.26 €

1 4 Days High carbon steeltempered, black oxidisedSteel42M1221.95019

8.18 €

1 4 Days High carbon steeltempered, black oxidisedSteel60M1221.97019

8.18 €

1 4 Days High carbon steeltempered, black oxidisedSteel70M1221.98019

8.98 €

1 4 Days BrassbrightBrass42M1221.95019

10.04 €

1 4 Days High carbon steeltempered, black oxidisedSteel45M1627.75524

10.94 €

1 4 Days High carbon steeltempered, black oxidisedSteel65M1627.77524

10.94 €

1 4 Days High carbon steeltempered, black oxidisedSteel75M1627.78524

11.71 €

1 4 Days BrassbrightBrass45M1627.75524

Loading...

  1. 1

Tech Support