Rest pads pin form internal thread (K1105) (K1105.2100830)

Rest pads pin form internal thread (K1105) K1105.2100830

Product Details:

Manufacturer part number: K1105.2100830

Brand: KIPP

Price: 12.33

Delivery time: 4 Days


Technical Data:

Tip O.D.: 8 mm

D=thread: M10 mm

E: 19 mm

H=Height: 30 mm

H1: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1105.2100830

Part Number
K1105.2100830
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip O.D.
(mm)
D=thread
(mm)
E
(mm)
H=Height
(mm)
H1
(mm)
P
(mm)
SW
(mm)

12.33 €

1 4 Days 8M101930121017

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Form D

Tech Support