Rest pads with positioning pin, Form B spherical face (K0295)

Rest pads with positioning pin, Form B spherical face (K0295)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, toolmaking

· For supporting workpieces and fixtures

· Case-hardened support surfaces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0295.206012
K0295.206025
K0295.210020
K0295.210040
K0295.216030
K0295.216060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip O.D.
(mm)
D=thread
(mm)
D2=Pin diameter
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
P
(mm)
R
(mm)
SW=key width
(mm)

13.12 €

1 4 Days 7M611.912.5446617

17.95 €

1 4 Days 7M611.925446617

14.44 €

1 4 Days 10M1017.82057107.524

18.91 €

1 4 Days 10M1017.84067107.524

24.54 €

1 4 Days 20M1625.8301013162641

30.22 €

1 4 Days 20M1625.8601013162641

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Form B

Tech Support