Rest pads, Form B spherical face (K0294) (K0294.206025)

Rest pads, Form B spherical face (K0294) K0294.206025

Product Details:

Manufacturer part number: K0294.206025

Brand: KIPP

Price: 13.21

Delivery time: 4 Days


Technical Data:

Tip O.D.: 6 mm

D=thread: M6 mm

E: 3 mm

H=Height: 25 mm

P: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0294.206025

Part Number
K0294.206025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip O.D.
(mm)
D=thread
(mm)
E
(mm)
H=Height
(mm)
P
(mm)
R
(mm)
SW=key width
(mm)

13.21 €

1 4 Days 6M63257511

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Form B

This page is Rest pads, Form B spherical face (K0294), part number K0294.206025.
You can find the detail information about specifications and dimensions on part number K0294.206025.

Variation of this product

Part Number
K0294.206012
K0294.208015
K0294.208030
K0294.210020
K0294.210040
K0294.212025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip O.D.
(mm)
D=thread
(mm)
E
(mm)
H=Height
(mm)
P
(mm)
R
(mm)
SW=key width
(mm)

11.28 €

1 4 Days 6M6312.54511

12.89 €

1 4 Days 8M841568.513

13.73 €

1 4 Days 8M843098.513

14.31 €

1 4 Days 10M105209917

15.69 €

1 4 Days 10M1054013917

15.69 €

1 4 Days 12M126251112.7519

Tech Support