Manufacturer part number: K1541.10500
Brand: KIPP
Price: 19.94 €
Delivery time: 4 Days
Body Material: Stainless Steel
Surface finish body: bright
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1541.10500
Tightening Force(N) | 80 | Component material | Plastic | Component colour | red |
---|---|---|---|---|---|
Opening angle of holding arm | 90° | Opening angle of handle | 75° | Retaining force F1(N) | 500 |
Clamping force F3(N) | 250 | A(mm) | 15.9 | A1(mm) | 23.8 |
A3(mm) | 11.1 | B(mm) | 15.9 | B1(mm) | 23.8 |
B5(mm) | 1.5 | C(mm) | 9.7 | C1(mm) | 3 |
D(mm) | 4.4 | H(mm) | 17.3 | L=Length(mm) | 81.2 |
L1(mm) | 18.3 | M(mm) | M4x20 |
This page is Mini toggle clamps horizontal with flat foot and fixed clamping spindle (K1541), part number K1541.10500.
You can find the detail information about specifications and dimensions on part number K1541.10500.
Part Number |
---|
K1541.00500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Body Material | Surface finish body |
---|---|---|---|---|---|---|
11.33 € | 1 | 4 Days | Steel | galvanised |