Toggle clamps hook horizontal with catch plate (K1270)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1270.02500
K1270.04000
K1270.05000
K1270.12500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Body Material Surface finish body Form F1=Tractive force
(N)
Clamping travel L3
(mm)
A
(mm)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B5
(mm)
D
(mm)
D1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
R
(mm)
T
(mm)

25.96 €

1 4 Days 150Steelgalvanised-250010038.11912.749.234.936.851.135.6836.521271.175.84.916.9

32.10 €

1 4 Days 150Steelgalvanised-4000133.847.631.87.965.749.249.265.748.79.557.4287.586.982.1733

46.45 €

1 4 Days 200Steelgalvanised-50001535428.612.785.760.360.385.7510.312.767337.590.491.9842.6

45.21 €

1 4 Days 150Stainless SteelbrightA250010038.11912.749.234.936.851.135.6836.521271.175.84.916.9

Loading...

  1. 1

Basic information

Surface finish component oil-resistant Component colour red Version 2 with fixed jaw

Tech Support