Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1242.06000
Tightening Force(N) | 250 | Body Material | Steel | Surface finish body | galvanised |
---|---|---|---|---|---|
Component material | Plastic | Component colour | red | Opening angle of holding arm | 91° |
Opening angle of handle | 93° | Retaining force F1(N) | 3000 | Clamping force F3(N) | 1800 |
Clamping force F4(N) | 3400 | F2=Retaining force(N) | 6000 | A(mm) | 70 |
A1(mm) | 90 | B(mm) | 30 | B1(mm) | 48 |
B2(mm) | 22.7 | B3(mm) | 12.7 | B5(mm) | 10 |
C(mm) | 51 | C1(mm) | 25 | D(mm) | 8.3 |
D1(mm) | 13 | H(mm) | 83.9 | L=Length(mm) | 271 |
L1(mm) | 74.5 | M=clamping spindle | M12x100 |
This page is Toggle clamps horizontal heavy duty with adjustable clamping spindle (K1242), part number K1242.06000.
You can find the detail information about specifications and dimensions on part number K1242.06000.