Toggle clamps horizontal with straight foot and adjustable clamping spindle (K0661)

Toggle clamps horizontal with straight foot and adjustable clamping spindle (K0661)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Optimum stability through the conical, U-profile clamping arm

· Slim design – ideal for tight spaces

· Ergonomic and user-friendly grip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0661.005000
K0661.005001
K0661.005003
K0661.006000
K0661.006001
K0661.006003
K0661.008000
K0661.008001
K0661.008003
K0661.010000
K0661.010001
K0661.010003
K0661.012000
K0661.012001
K0661.012003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Component colour Opening angle of holding arm Opening angle of handle Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
hole arrangement A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B6
(mm)
C
(mm)
C2
(mm)
D
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
M=clamping spindle

16.93 €

1 4 Days 100black grey RAL 702186°67°650900550620218274.513.5-8.14.113.29.222.526.25.25.552.247.9125.741.8M5x25

16.93 €

1 4 Days 100ultramarine RAL 500286°67°650900550620218274.513.5-8.14.113.29.222.526.25.25.552.247.9125.741.8M5x25

16.93 €

1 4 Days 100red RAL 302086°67°650900550620218274.513.5-8.14.113.29.222.526.25.25.552.247.9125.741.8M5x25

22.66 €

1 4 Days 160black grey RAL 702186°67°135019007201200326396.5-2.514.19.117.512.543.536.985.575.271186.660.5M6x35

22.66 €

1 4 Days 160ultramarine RAL 500286°67°135019007201200326396.5-2.514.19.117.512.543.536.985.575.271186.660.5M6x35

22.66 €

1 4 Days 160red RAL 302086°67°135019007201200326396.5-2.514.19.117.512.543.536.985.575.271186.660.5M6x35

31.72 €

1 4 Days 200black grey RAL 702186°67°200028008301400326449-3.514.19.1211641.546.510.56.288.284.3223.174.9M8x45

31.72 €

1 4 Days 200ultramarine RAL 500286°67°200028008301400326449-3.514.19.1211641.546.510.56.288.284.3223.174.9M8x45

31.72 €

1 4 Days 200red RAL 302086°67°200028008301400326449-3.514.19.1211641.546.510.56.288.284.3223.174.9M8x45

48.15 €

1 4 Days 250black grey RAL 702190°71°2200450012002800341.5599-216.29.226194759.6108.8114.3107.5279.4103.9M10x55

48.15 €

1 4 Days 250ultramarine RAL 500290°71°2200450012002800341.5599-216.29.226194759.6108.8114.3107.5279.4103.9M10x55

48.15 €

1 4 Days 250red RAL 302090°71°2200450012002800341.5599-216.29.226194759.6108.8114.3107.5279.4103.9M10x55

50.75 €

1 4 Days 280black grey RAL 702188°68°2400550010002800444651140116.29.228214775.913.58.5128.4125.2314.7122M12x70

50.75 €

1 4 Days 280ultramarine RAL 500288°68°2400550010002800444651140116.29.228214775.913.58.5128.4125.2314.7122M12x70

50.75 €

1 4 Days 280red RAL 302088°68°2400550010002800444651140116.29.228214775.913.58.5128.4125.2314.7122M12x70

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body nitrocarburized and oxidized Component material Polyamide

Tech Support