Toggle clamps horizontal with straight foot and adjustable clamping spindle, stainless steel (K0661)

Toggle clamps horizontal with straight foot and adjustable clamping spindle, stainless steel (K0661)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Optimum stability through the conical, U-profile clamping arm

· Slim design – ideal for tight spaces

· Ergonomic and user-friendly grip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0661.105000
K0661.105001
K0661.105003
K0661.106000
K0661.106001
K0661.106003
K0661.108000
K0661.108001
K0661.108003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Component colour Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
hole arrangement A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B6
(mm)
C
(mm)
C2
(mm)
D
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
M=clamping spindle

31.82 €

1 4 Days 100black grey RAL 7021650900550620218274.513.5-8.14.113.29.222.526.25.25.552.247.9125.741.8M5x25

31.82 €

1 4 Days 100ultramarine RAL 5002650900550620218274.513.5-8.14.113.29.222.526.25.25.552.247.9125.741.8M5x25

31.82 €

1 4 Days 100red RAL 3020650900550620218274.513.5-8.14.113.29.222.526.25.25.552.247.9125.741.8M5x25

42.58 €

1 4 Days 160black grey RAL 7021135019007201200326396.5-2.514.19.117.512.543.536.985.575.271186.660.5M6x35

42.58 €

1 4 Days 160ultramarine RAL 5002135019007201200326396.5-2.514.19.117.512.543.536.985.575.271186.660.5M6x35

42.58 €

1 4 Days 160red RAL 3020135019007201200326396.5-2.514.19.117.512.543.536.985.575.271186.660.5M6x35

59.65 €

1 4 Days 200black grey RAL 7021200028008301400326449-3.514.19.1211641.546.510.56.288.284.3223.174.9M8x45

59.65 €

1 4 Days 200ultramarine RAL 5002200028008301400326449-3.514.19.1211641.546.510.56.288.284.3223.174.9M8x45

59.65 €

1 4 Days 200red RAL 3020200028008301400326449-3.514.19.1211641.546.510.56.288.284.3223.174.9M8x45

Loading...

  1. 1

Basic information

Body Material Stainless Steel Surface finish body bright Component material Polyamide
Opening angle of holding arm 86° Opening angle of handle 67°

Tech Support