Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0081.1650 |
K0081.1900 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Traction force F1 (N) | Retaining force F2 (N) | Travel path L max. (mm) | Travel path L min. (mm) | Travel path L1 max. (mm) | Travel path L1 min. (mm) | Clamping travel L2 (mm) | A (mm) | A1 (mm) | A2 (mm) | A3 (mm) | A4 (mm) | B (mm) | B1 (mm) | B3 (mm) | D (mm) | D1 (mm) | H (mm) | S (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
138.31 € | 1 | 4 Days | 16500 | 20000 | 320 | 270 | 88 | 38 | 60 | 60 | 24 | 37 | 18 | 65 | 74 | 50 | 28 | 10.3 | 10 | 115 | 10 | 27 | ||
150.49 € | 1 | 4 Days | 19000 | 40000 | 395 | 335 | 112 | 52 | 70 | 82 | 36 | 44 | 22 | 78 | 84 | 56 | 34 | 12.4 | 12 | 132 | 12 | 33.5 |
Loading...
Tightening Force(N) | 600 | Body Material | Steel | Surface finish body | phosphated |
---|---|---|---|---|---|
Component material | Plastic | Surface finish component | oil-resistant | Component colour | orange |
Version 2 | with fixed jaw | Opening angle of handle | 120° |
Configure
Basic Attributes
Traction force F1(N)
Retaining force F2(N)
Travel path L max.(mm)
Travel path L min.(mm)
Travel path L1 max.(mm)
Travel path L1 min.(mm)
Clamping travel L2(mm)
A(mm)
A1(mm)
A2(mm)
A3(mm)
A4(mm)
B(mm)
B1(mm)
B3(mm)
D(mm)
D1(mm)
H(mm)
S(mm)
T(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes