Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1261.01600 |
K1261.11600 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Surface finish body | |
---|---|---|---|---|---|---|
19.62 € | 1 | 4 Days | Steel | passivated | ||
38.49 € | 1 | 4 Days | Stainless Steel | bright |
Loading...
Tightening Force(N) | 100 | Component material | Plastic | Surface finish component | oil-resistant |
---|---|---|---|---|---|
Component colour | red | Form | A | F1=Tractive force(N) | 1600 |
Travel path L max.(mm) | 112.5 | Travel path L min.(mm) | 82.5 | Clamping travel L2(mm) | 30 |
A(mm) | 26.2 | A1(mm) | 15.9 | A2(mm) | 15.9 |
A3(mm) | 9.9 | A4(mm) | 19.8 | A5(mm) | 5.2 |
B(mm) | 28.2 | B1(mm) | 19 | B3(mm) | 13 |
B5(mm) | 2 | D(mm) | 4.4 | D1(mm) | 4 |
D2(mm) | 4.4 | H(mm) | 31.3 | L1(mm) | 10.4 |