Toggle clamps latch horizontal with catch plate, Form B (K1261)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1261.03000
K1261.07000
K1261.13000
K1261.17000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Body Material Surface finish body F1=Tractive force
(N)
Travel path L max.
(mm)
Travel path L min.
(mm)
Clamping travel L2
(mm)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
B
(mm)
B1
(mm)
B3
(mm)
B5
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
L1
(mm)

23.93 €

1 4 Days 150Steelpassivated3000170.3148.74539.7196.811.525.46.444.431.82036.756.34221.6

38.50 €

1 4 Days 200Steelpassivated7000232.8209.17560.341.39.519.138.19.55438.130.248.688.576.123.7

38.63 €

1 4 Days 150Stainless Steelbright3000170.3148.74539.7196.811.525.46.444.431.82036.756.34221.6

82.48 €

1 4 Days 200Stainless Steelbright7000232.8209.17560.341.39.519.138.19.55438.130.248.688.576.123.7

Loading...

  1. 1

Basic information

Component material Plastic Surface finish component oil-resistant Component colour red
Form B

Tech Support