Fixed Castors (K1767)

Fixed Castors (K1767)
· Wheels with precision ball bearing

· Steel plate housing

· Aluminium wheel rim

· Polyurethane tread, low rolling resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1767.100401
K1767.125401
K1767.160501
K1767.200501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
Permissible load
(kg)

73.42 €

1 4 Days 13010040960-8510080250

82.74 €

1 4 Days 15512540960-8510080250

126.68 €

1 4 Days 20216050118075110140105550

151.03 €

1 4 Days 24520050118075110140105800

Loading...

  1. 1

Basic information

Main material Polyurethane Component material Steel Wheel bearing ball bearing

Tech Support