Swivel Castors (K1762)

Swivel Castors (K1762)
· Swivel castor housing with double ball bearing

· Wheels with roller bearing

· Steel plate housing

· Polyamide rim

· Solid rubber tread, shock and impact resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1762.10037
K1762.12537
K1762.16050
K1762.20050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
R
(mm)
Permissible load
(kg)

39.17 €

1 4 Days 12510032936-60851008086170

50.28 €

1 4 Days 15012537940-608510080102.5200

85.40 €

1 4 Days 1951605011607580110140105140350

102.33 €

1 4 Days 2352005011657580110140105165400

Loading...

  1. 1

Basic information

Main material Rubber Component material Steel Wheel bearing roller bearing

Tech Support