Swivel Castors (K1765) (Part Numbers - CAD Download)

Swivel Castors (K1765)
· Simple and effortless handling

· High dynamic loading

· Low roll resistance

· Thin tread.

· No floor damage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1765.10100040
K1765.10125040
K1765.10150050
K1765.10160050
K1765.10200050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
Permissible load
(kg)

146.75 €

1 4 Days 12510040936605585100807686200

148.29 €

1 4 Days 150125409406055851008076102.5200

199.51 €

1 4 Days 1901505011608075110140105-135400

226.02 €

1 4 Days 1951605011608075110140105-140400

272.60 €

1 4 Days 2352005011658075110140105-165400

Loading...

  1. 1

Basic information

Main material Rubber Component material Steel Wheel bearing ball bearing
Version 2 with low roll resistance

Tech Support