Swivel Castors (K1771)

Swivel Castors (K1771)
· Swivel castor housing with double ball bearing

· Sprockets with plain bearing

· Steel plate housing

· Polyamide wheel, abrasion resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1771.10037
K1771.12540
K1771.15050
K1771.20050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
R
(mm)
Permissible load
(kg)

75.68 €

1 4 Days 1401003794560-851008095280

80.27 €

1 4 Days 1651254094560-8510080107.5300

106.93 €

1 4 Days 1971505011658075110140105140400

135.13 €

1 4 Days 2452005011708075110140105170600

Loading...

  1. 1

Basic information

Main material Polyamide Component material Steel Wheel bearing plain bearing

Tech Support