Swivel Castors (K1772)

Swivel Castors (K1772)
· Swivel castor housing with 2x ball bearing and hardened bearing shell

· Sprockets with plain bearing

· Steel plate housing

· Polyamide wheel, abrasion resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1772.07532
K1772.075323
K1772.10037
K1772.100373
K1772.12540
K1772.125403
K1772.15050
K1772.150503
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Wheel bearing D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
R
(mm)
Permissible load
(kg)

72.01 €

1 4 Days 1187532plain bearing94560-851008082.5300

115.43 €

1 4 Days 1187532ball bearing94560-851008082.5300

87.89 €

1 4 Days 14010037plain bearing94560-851008095500

127.58 €

1 4 Days 14010037ball bearing94560-851008095500

105.18 €

1 4 Days 16512540plain bearing94560-8510080107.5700

149.28 €

1 4 Days 16512540ball bearing94560-8510080107.5700

129.50 €

1 4 Days 19715050plain bearing11658075110140105140800

164.28 €

1 4 Days 19715050ball bearing11658075110140105140800

Loading...

  1. 1

Basic information

Main material Polyamide Component material Steel

Tech Support