Swivel Castors with "stop-top" (K1763)

Swivel Castors with "stop-top" (K1763)
· Swivel castor housing with double ball bearing

· Wheels with ball bearing

· Steel plate housing

· Steel wheel rim

· Solid rubber tread, shock and impact resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1763.100402
K1763.125502
K1763.160502
K1763.200502
K1763.250602
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
R
(mm)
Permissible load
(kg)

150.14 €

1 4 Days 1401004094560-851008095180

181.75 €

1 4 Days 1701255011558075110140105117.5280

227.64 €

1 4 Days 2021605011658075110140105145400

247.01 €

1 4 Days 2452005011708075110140105170500

326.40 €

1 4 Days 2952506011828075110140105207700

Loading...

  1. 1

Basic information

Main material Steel Component material Rubber Wheel bearing ball bearing

Tech Support