Swivel Castors with "stop-top" (K1767)

Swivel Castors with "stop-top" (K1767)
· Swivel castor housing with double ball bearing

· Wheels with precision ball bearing

· Steel plate housing

· Aluminium wheel rim

· Polyurethane tread, low rolling resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1767.100402
K1767.125402
K1767.160502
K1767.200502
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
R
(mm)
Permissible load
(kg)

107.97 €

1 4 Days 1301004094560-851008095250

119.09 €

1 4 Days 1551254094860-8510080110.5250

194.07 €

1 4 Days 2021605011638075110140105143550

217.04 €

1 4 Days 2452005011708075110140105170800

Loading...

  1. 1

Basic information

Main material Polyurethane Component material Steel Wheel bearing ball bearing

Tech Support