Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1769.160502 |
K1769.200502 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | A (mm) | R (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|
472.86 € | 1 | 4 Days | 205 | 160 | 55 | 135 | 700 | ||
497.57 € | 1 | 4 Days | 245 | 200 | 60 | 160 | 1000 |
Loading...
Wheel Width B(mm) | 50 | Main material | Polyurethane | Component material | Steel |
---|---|---|---|---|---|
Wheel bearing | ball bearing | D1(mm) | 11 | B1(mm) | 80 |
B2(mm) | 75 | B3(mm) | 110 | L(mm) | 140 |
L1(mm) | 105 |
Configure