Swivel Castors with stop fix (K1765)

Swivel Castors with stop fix (K1765)
· Simple and effortless handling

· High dynamic loading

· Low roll resistance

· Thin tread.

· No floor damage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1765.101000402
K1765.101250402
K1765.101500502
K1765.101600502
K1765.102000502
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
Permissible load
(kg)

175.92 €

1 4 Days 12510040936605585100807686200

177.43 €

1 4 Days 150125409406055851008076102.5200

239.60 €

1 4 Days 1901505011608075110140105-135400

266.10 €

1 4 Days 1951605011608075110140105-140400

312.70 €

1 4 Days 2352005011658075110140105-165400

Loading...

  1. 1

Basic information

Main material Rubber Component material Steel Wheel bearing ball bearing
Version 2 with low roll resistance

Tech Support