Swivel Castors with stop fix (K1766)

Swivel Castors with stop fix (K1766)
· Soft rubber tyres

· Quiet running

· High elasticity

· Low roll resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1766.101000402
K1766.101250402
K1766.101500402
K1766.101600502
K1766.102000502
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
Permissible load
(kg)

98.30 €

1 4 Days 12510040936605585100807686150

110.53 €

1 4 Days 150125409406055851008076102.5150

199.38 €

1 4 Days 1901505011548075110140105-129280

199.97 €

1 4 Days 1951605011548075110140105-134300

247.96 €

1 4 Days 2352005011548075110140105-154300

Loading...

  1. 1

Basic information

Main material Rubber Component material Steel Wheel bearing ball bearing
Version 2 with soft rubber tyres

Tech Support