Indexing plunger with status sensor, Form B (K1495)

Indexing plunger with status sensor, Form B (K1495)
· No interference contours

· Intelligent battery management enables long runtime

· Elimination of complex cabling

· Wireless transmission of the actuation status

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1495.02105
K1495.02206
K1495.02308
K1495.02410
K1495.02412
K1495.12105
K1495.12206
K1495.12308
K1495.12410
K1495.12412
K1495.2105
K1495.2206
K1495.2308
K1495.2410
K1495.2412
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Size D=pin diameter
(mm)
D1=Thread Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

138.38 €

1 4 Days Stainless Steel5hardened15M10x11.357177151317125

139.70 €

1 4 Days Stainless Steel6hardened26M12x1,51.862208171419146

143.69 €

1 4 Days Stainless Steel8hardened38M16x1,52.37626102319243515

146.37 €

1 4 Days Stainless Steel10hardened410M20x1,52.88228122522303415

149.03 €

1 4 Days Stainless Steel12hardened412M20x1,52.88628142522303915

138.38 €

1 4 Days Stainless Steel5not hardened15M10x11.357177151317125

139.70 €

1 4 Days Stainless Steel6not hardened26M12x1,51.862208171419146

143.69 €

1 4 Days Stainless Steel8not hardened38M16x1,52.37626102319243515

146.37 €

1 4 Days Stainless Steel10not hardened410M20x1,52.88228122522303415

149.03 €

1 4 Days Stainless Steel12not hardened412M20x1,52.88628142522303915

130.39 €

1 4 Days Steel5hardened15M10x11.357177151317125

131.73 €

1 4 Days Steel6hardened26M12x1,51.862208171419146

133.06 €

1 4 Days Steel8hardened38M16x1,52.37626102319243515

137.05 €

1 4 Days Steel10hardened410M20x1,52.88228122522303415

139.70 €

1 4 Days Steel12hardened412M20x1,52.88628142522303915

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form B
Form-Type without locking slot, with locknut D2(mm) 35

Tech Support