Indexing plungers Form B (K0747) (K0747.02105080)

Indexing plungers Form B (K0747) K0747.02105080

Product Details:

Manufacturer part number: K0747.02105080

Brand: KIPP

Price: 4.31

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 5 mm

Size: 1

D: 5 mm

D1=Thread: M8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0747.02105080

Part Number
K0747.02105080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Size D
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Tightening torque max.
(Nm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

4.31 €

1 4 Days Steel515M8141.340177158137126

Loading...

  1. 1

Basic information

Steel code 1.4305 Surface finish body not hardened Component material Thermoplastic
Component colour black grey RAL 7021 Form B

This page is Indexing plungers Form B (K0747), part number K0747.02105080.
You can find the detail information about specifications and dimensions on part number K0747.02105080.

Variation of this product

Part Number
K0747.02004060
K0747.02206100
K0747.02308120
K0747.02903060
K0747.12004060
K0747.12105080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Size D
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Tightening torque max.
(Nm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

3.80 €

1 4 Days Steel404M614136156136102126

4.72 €

1 4 Days Steel626M10181.847.520817101715158

5.55 €

1 4 Days Steel838M12252.361.7261023121920198

3.76 €

1 4 Days Steel3.593M6140.831.5125106102104

4.23 €

1 4 Days Stainless Steel404M614136156136102126

4.83 €

1 4 Days Stainless Steel515M8141.340177158137126

Tech Support