Indexing plungers Form E (K0341)

Indexing plungers Form E (K0341)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0341.01004
K0341.01105
K0341.01206
K0341.01308
K0341.01410
K0341.01412
K0341.01516
K0341.01903
K0341.1004
K0341.11004
K0341.1105
K0341.11105
K0341.11206
K0341.11308
K0341.11410
K0341.11412
K0341.11516
K0341.11903
K0341.1206
K0341.1308
K0341.1410
K0341.1412
K0341.1516
K0341.1903
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

12.28 €

1 4 Days Stainless Steel41.4034-hardened04M8x1M313215671310126

11.71 €

1 4 Days Stainless Steel51.4034-hardened15M10x1M41.33717781513125

13.79 €

1 4 Days Stainless Steel61.4034-hardened26M12x1,5M61.84220881714146

18.43 €

1 4 Days Stainless Steel81.4034-hardened38M16x1,5M82.35626101223193515

29.06 €

1 4 Days Stainless Steel101.4034-hardened410M20x1,5M82.86228121225223415

31.97 €

1 4 Days Stainless Steel121.4034-hardened412M20x1,5M82.86628141225223915

48.42 €

1 4 Days Stainless Steel161.4034-hardened516M24x2M103.28032181428274620

12.91 €

1 4 Days Stainless Steel3.51.4034-hardened93M6x0,75M20.8241253.5108104.5

7.41 €

1 4 Days Steel4-5.8hardened04M8x1M313215671310126

12.28 €

1 4 Days Stainless Steel41.4305-not hardened04M8x1M313215671310126

7.04 €

1 4 Days Steel5-5.8hardened15M10x1M41.33717781513125

11.71 €

1 4 Days Stainless Steel51.4305-not hardened15M10x1M41.33717781513125

13.79 €

1 4 Days Stainless Steel61.4305-not hardened26M12x1,5M61.84220881714146

18.43 €

1 4 Days Stainless Steel81.4305-not hardened38M16x1,5M82.35626101223193515

29.06 €

1 4 Days Stainless Steel101.4305-not hardened410M20x1,5M82.86228121225223415

31.97 €

1 4 Days Stainless Steel121.4305-not hardened412M20x1,5M82.86628141225223915

48.42 €

1 4 Days Stainless Steel161.4305-not hardened516M24x2M103.28032181428274620

12.91 €

1 4 Days Stainless Steel3.51.4305-not hardened93M6x0,75M20.8241253.5108104.5

7.83 €

1 4 Days Steel6-5.8hardened26M12x1,5M61.84220881714146

10.12 €

1 4 Days Steel8-5.8hardened38M16x1,5M82.35626101223193515

14.50 €

1 4 Days Steel10-5.8hardened410M20x1,5M82.86228121225223415

15.95 €

1 4 Days Steel12-5.8hardened412M20x1,5M82.86628141225223915

22.67 €

1 4 Days Steel16-5.8hardened516M24x2M103.28032181428274620

7.77 €

1 4 Days Steel3.5-5.8hardened93M6x0,75M20.8241253.5108104.5

Loading...

  1. 1

Basic information

Form E

Tech Support