• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Indexing plungers stainless steel Form B (K0632)

Indexing plungers stainless steel Form B (K0632)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Stainless steel 1.4305, 1.4034, 1.4404

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0632.002004
K0632.002105
K0632.002206
K0632.002308
K0632.002410
K0632.002412
K0632.002516
K0632.002903
K0632.112004
K0632.112105
K0632.112206
K0632.112308
K0632.112410
K0632.112412
K0632.112516
K0632.112903
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Steel code Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

18.73 €

1 4 Days 41.4034hardened04M8x118143156131013126

16.09 €

1 4 Days 51.4034hardened15M10x1211.350177151317125

18.89 €

1 4 Days 61.4034hardened26M12x1,5251.859208171419146

25.21 €

1 4 Days 81.4034hardened38M16x1,5332.37726102319243515

32.40 €

1 4 Days 101.4034hardened410M20x1,5332.88328122522303415

50.88 €

1 4 Days 121.4034hardened412M20x1,5332.88728142522303915

57.83 €

1 4 Days 161.4034hardened516M24x2403.210632182827364620

19.68 €

1 4 Days 3.51.4034hardened93M6x0,75140.834.512510810104.5

18.73 €

1 4 Days 41.4305not hardened04M8x118143156131013126

16.09 €

1 4 Days 51.4305not hardened15M10x1211.350177151317125

18.89 €

1 4 Days 61.4305not hardened26M12x1,5251.859208171419146

25.21 €

1 4 Days 81.4305not hardened38M16x1,5332.37726102319243515

32.40 €

1 4 Days 101.4305not hardened410M20x1,5332.88328122522303415

50.88 €

1 4 Days 121.4305not hardened412M20x1,5332.88728142522303915

57.83 €

1 4 Days 161.4305not hardened516M24x2403.210632182827364620

19.68 €

1 4 Days 3.51.4305not hardened93M6x0,75140.834.512510810104.5

Loading...

  1. 1

Basic information

Body Material Stainless Steel Component material Stainless steel Form B

Tech Support