• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Indexing plungers steel or stainless steel with status sensor, hardwired, Form B (K1744)

Indexing plungers steel or stainless steel with status sensor, hardwired, Form B (K1744)
· electronic status monitoring

· No interfering edges

· short switching distance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1744.021051
K1744.022061
K1744.023081
K1744.024101
K1744.024121
K1744.121051
K1744.122061
K1744.123081
K1744.124101
K1744.124121
K1744.21051
K1744.22061
K1744.23081
K1744.24101
K1744.24121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

93.81 €

1 4 Days Stainless Steel5hardened15M10x1251.351177151317125

95.14 €

1 4 Days Stainless Steel6hardened26M12x1,5251.856208171419146

99.12 €

1 4 Days Stainless Steel8hardened38M16x1,5332.37426102319243515

101.79 €

1 4 Days Stainless Steel10hardened410M20x1,5332.88028122522303415

104.45 €

1 4 Days Stainless Steel12hardened412M20x1,5332.88428142522303915

93.81 €

1 4 Days Stainless Steel5not hardened15M10x1251.351177151317125

95.14 €

1 4 Days Stainless Steel6not hardened26M12x1,5251.856208171419146

99.12 €

1 4 Days Stainless Steel8not hardened38M16x1,5332.37426102319243515

101.79 €

1 4 Days Stainless Steel10not hardened410M20x1,5332.88028122522303415

104.45 €

1 4 Days Stainless Steel12not hardened412M20x1,5332.88428142522303915

89.83 €

1 4 Days Steel5hardened15M10x1251.351177151317125

91.15 €

1 4 Days Steel6hardened26M12x1,5251.856208171419146

92.47 €

1 4 Days Steel8hardened38M16x1,5332.37426102319243515

96.47 €

1 4 Days Steel10hardened410M20x1,5332.88028122522303415

99.12 €

1 4 Days Steel12hardened412M20x1,5332.88428142522303915

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form B
Form-Type without locking slot, with locknut Locknut with locknut Connection type PVC cable
D3(mm) 2.4 P=cable length(mm) 2000

Tech Support