• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Indexing plungers with collar for Hygienic USIT seal and shim washers, Form C, with locking slot (K1698)

Indexing plungers with collar for Hygienic USIT seal and shim washers, Form C, with locking slot (K1698)
· Hygiene compliant design

· Stainless steel 1.4404

· Suitable for CIP/SIP cleaning

· Resistant to polar and nonpolar media as well as aromatic substances

· Certified acc. to DGUV test

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1698.0310601
K1698.0310602
K1698.0310611
K1698.0310612
K1698.0320801
K1698.0320802
K1698.0320811
K1698.0320812
K1698.1310601
K1698.1310602
K1698.1310611
K1698.1310612
K1698.1320801
K1698.1320802
K1698.1320811
K1698.1320812
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Surface finish body Component colour Size D=pin diameter
(mm)
D1=Thread D3
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Spring force final pressure F2 approx.
(N)

58.20 €

1 4 Days 6hardenedblack16M1022.31.863.5111445

70.30 €

1 4 Days 6hardenedblue16M1022.31.863.5111445

58.20 €

1 4 Days 6hardenedblack16M10x122.31.863.5111445

70.30 €

1 4 Days 6hardenedblue16M10x122.31.863.5111445

63.97 €

1 4 Days 8hardenedblack28M1226.62.369.5131662

79.49 €

1 4 Days 8hardenedblue28M1226.62.369.5131662

63.97 €

1 4 Days 8hardenedblack28M12x1,526.62.369.5131662

79.49 €

1 4 Days 8hardenedblue28M12x1,526.62.369.5131662

56.64 €

1 4 Days 6not hardenedblack16M1022.31.863.5111445

68.29 €

1 4 Days 6not hardenedblue16M1022.31.863.5111445

56.64 €

1 4 Days 6not hardenedblack16M10x122.31.863.5111445

68.29 €

1 4 Days 6not hardenedblue16M10x122.31.863.5111445

61.10 €

1 4 Days 8not hardenedblack28M1226.62.369.5131662

76.48 €

1 4 Days 8not hardenedblue28M1226.62.369.5131662

61.10 €

1 4 Days 8not hardenedblack28M12x1,526.62.369.5131662

76.48 €

1 4 Days 8not hardenedblue28M12x1,526.62.369.5131662

Loading...

  1. 1

Basic information

Body Material Stainless Steel Steel code 1.4404 Component material Stainless steel
Form C Form-Type with locking slot D2(mm) 33
L3(mm) 1.5 SW1(mm) 12 Spring force initial pressure F1 approx.(N) 40

Tech Support