Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0347.01105 |
K0347.01206 |
K0347.01308 |
K0347.01410 |
K0347.1105 |
K0347.11105 |
K0347.11206 |
K0347.11308 |
K0347.11410 |
K0347.1206 |
K0347.1308 |
K0347.1410 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Stroke S (mm) | Steel code | Grade | Surface finish body | Size | D=pin diameter (mm) | D1=Outside diameter (mm) | D2 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.18 € | 1 | 4 Days | Stainless Steel | 5 | 1.4034 | - | hardened | 1 | 5 | 12 | 21 | 1.3 | 47 | 24 | 12 | 5 | ||
13.88 € | 1 | 4 Days | Stainless Steel | 6 | 1.4034 | - | hardened | 2 | 6 | 14 | 25 | 1.8 | 56 | 28 | 14 | 6 | ||
18.45 € | 1 | 4 Days | Stainless Steel | 8 | 1.4034 | - | hardened | 3 | 8 | 18 | 33 | 2.3 | 74 | 36 | 35 | 15 | ||
29.15 € | 1 | 4 Days | Stainless Steel | 10 | 1.4034 | - | hardened | 4 | 10 | 22 | 33 | 2.8 | 80 | 40 | 34 | 15 | ||
7.18 € | 1 | 4 Days | Steel | 5 | - | 5.8 | hardened | 1 | 5 | 12 | 21 | 1.3 | 47 | 24 | 12 | 5 | ||
12.18 € | 1 | 4 Days | Stainless Steel | 5 | 1.4305 | - | not hardened | 1 | 5 | 12 | 21 | 1.3 | 47 | 24 | 12 | 5 | ||
13.88 € | 1 | 4 Days | Stainless Steel | 6 | 1.4305 | - | not hardened | 2 | 6 | 14 | 25 | 1.8 | 56 | 28 | 14 | 6 | ||
18.45 € | 1 | 4 Days | Stainless Steel | 8 | 1.4305 | - | not hardened | 3 | 8 | 18 | 33 | 2.3 | 74 | 36 | 35 | 15 | ||
29.15 € | 1 | 4 Days | Stainless Steel | 10 | 1.4305 | - | not hardened | 4 | 10 | 22 | 33 | 2.8 | 80 | 40 | 34 | 15 | ||
7.96 € | 1 | 4 Days | Steel | 6 | - | 5.8 | hardened | 2 | 6 | 14 | 25 | 1.8 | 56 | 28 | 14 | 6 | ||
10.26 € | 1 | 4 Days | Steel | 8 | - | 5.8 | hardened | 3 | 8 | 18 | 33 | 2.3 | 74 | 36 | 35 | 15 | ||
15.74 € | 1 | 4 Days | Steel | 10 | - | 5.8 | hardened | 4 | 10 | 22 | 33 | 2.8 | 80 | 40 | 34 | 15 |
Loading...
Component material | Thermoplastic | Component colour | black grey RAL 7021 | Form | L |
---|
Configure
Basic Attributes
Body Material
Stroke S(mm)
Steel code
Grade
Surface finish body
Size
D=pin diameter(mm)
D1=Outside diameter(mm)
D2(mm)
Fx30°(mm)
L=Length(mm)
L1(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes