Indexing plungers, short version, Form A (K0631)

Indexing plungers, short version, Form A (K0631)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Ideal where space is restricted:

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0631.15004
K0631.1500484
K0631.15105
K0631.1510584
K0631.15206
K0631.1520684
K0631.15308
K0631.1530884
K0631.15410
K0631.1541084
K0631.15903
K0631.1590384
K0631.5004
K0631.500484
K0631.5105
K0631.510584
K0631.5206
K0631.520684
K0631.5308
K0631.530884
K0631.5410
K0631.541084
K0631.5903
K0631.590384
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Component colour Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
SW1
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

12.83 €

1 4 Days Stainless Steel41.4305-not hardenedblack grey RAL 702104M8x118129.56610124

12.83 €

1 4 Days Stainless Steel41.4305-not hardenedred RAL 302004M8x118129.56610124

12.21 €

1 4 Days Stainless Steel51.4305-not hardenedblack grey RAL 702115M10x1211.334.58713125

12.21 €

1 4 Days Stainless Steel51.4305-not hardenedred RAL 302015M10x1211.334.58713125

14.58 €

1 4 Days Stainless Steel61.4305-not hardenedblack grey RAL 702126M12x1,5251.841.710814146

14.58 €

1 4 Days Stainless Steel61.4305-not hardenedred RAL 302026M12x1,5251.841.710814146

18.70 €

1 4 Days Stainless Steel81.4305-not hardenedblack grey RAL 702138M16x1,5332.3541210192814

18.70 €

1 4 Days Stainless Steel81.4305-not hardenedred RAL 302038M16x1,5332.3541210192814

32.48 €

1 4 Days Stainless Steel101.4305-not hardenedblack grey RAL 7021410M20x1,5332.8611512223215

32.48 €

1 4 Days Stainless Steel101.4305-not hardenedred RAL 3020410M20x1,5332.8611512223215

13.44 €

1 4 Days Stainless Steel3.51.4305-not hardenedblack grey RAL 702193M6x0,75140.825.5658104

13.44 €

1 4 Days Stainless Steel3.51.4305-not hardenedred RAL 302093M6x0,75140.825.5658104

7.89 €

1 4 Days Steel41.40345.8hardenedblack grey RAL 702104M8x118129.56610124

7.89 €

1 4 Days Steel41.40345.8hardenedred RAL 302004M8x118129.56610124

7.50 €

1 4 Days Steel51.40345.8hardenedblack grey RAL 702115M10x1211.334.58713125

7.50 €

1 4 Days Steel51.40345.8hardenedred RAL 302015M10x1211.334.58713125

8.31 €

1 4 Days Steel61.40345.8hardenedblack grey RAL 702126M12x1,5251.841.710814146

8.31 €

1 4 Days Steel61.40345.8hardenedred RAL 302026M12x1,5251.841.710814146

10.48 €

1 4 Days Steel81.40345.8hardenedblack grey RAL 702138M16x1,5332.3541210192814

10.48 €

1 4 Days Steel81.40345.8hardenedred RAL 302038M16x1,5332.3541210192814

15.78 €

1 4 Days Steel101.40345.8hardenedblack grey RAL 7021410M20x1,5332.8611512223215

15.78 €

1 4 Days Steel101.40345.8hardenedred RAL 3020410M20x1,5332.8611512223215

8.27 €

1 4 Days Steel3.51.40345.8hardenedblack grey RAL 702193M6x0,75140.825.5658104

8.27 €

1 4 Days Steel3.51.40345.8hardenedred RAL 302093M6x0,75140.825.5658104

Loading...

  1. 1

Basic information

Component material Thermoplastic Form A

Tech Support