Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0748.02004080 |
K0748.02105100 |
K0748.02206120 |
K0748.02308160 |
K0748.02903060 |
K0748.12004080 |
K0748.12105100 |
K0748.12206120 |
K0748.12308160 |
K0748.12903060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Stroke S (mm) | Size | D=pin diameter (mm) | D1=Thread | D2 (mm) | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | SW1 (mm) | SW2 (mm) | Tightening torque max. (Nm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.26 € | 1 | 4 Days | Steel | 4 | 0 | 4 | M8 | 18 | 1 | 29.5 | 6 | 6 | 10 | 13 | 2 | 9 | 3.5 | ||
4.35 € | 1 | 4 Days | Steel | 5 | 1 | 5 | M10 | 21 | 1.3 | 34.5 | 8 | 7 | 13 | 17 | 7 | 12 | 6 | ||
5.06 € | 1 | 4 Days | Steel | 6 | 2 | 6 | M12 | 25 | 1.8 | 41.7 | 10 | 8 | 14 | 19 | 15 | 12 | 6 | ||
5.27 € | 1 | 4 Days | Steel | 8 | 3 | 8 | M16 | 33 | 2.3 | 54 | 12 | 10 | 19 | 24 | 20 | 13 | 6 | ||
4.22 € | 1 | 4 Days | Steel | 3.5 | 9 | 3 | M6 | 14 | 0.8 | 25.5 | 6 | 5 | 8 | 10 | 2 | 8 | 3.5 | ||
4.42 € | 1 | 4 Days | Stainless Steel | 4 | 0 | 4 | M8 | 18 | 1 | 29.5 | 6 | 6 | 10 | 13 | 2 | 9 | 3.5 | ||
5.18 € | 1 | 4 Days | Stainless Steel | 5 | 1 | 5 | M10 | 21 | 1.3 | 34.5 | 8 | 7 | 13 | 17 | 7 | 12 | 6 | ||
5.95 € | 1 | 4 Days | Stainless Steel | 6 | 2 | 6 | M12 | 25 | 1.8 | 41.7 | 10 | 8 | 14 | 19 | 15 | 12 | 6 | ||
7.69 € | 1 | 4 Days | Stainless Steel | 8 | 3 | 8 | M16 | 33 | 2.3 | 54 | 12 | 10 | 19 | 24 | 20 | 13 | 6 | ||
4.39 € | 1 | 4 Days | Stainless Steel | 3.5 | 9 | 3 | M6 | 14 | 0.8 | 25.5 | 6 | 5 | 8 | 10 | 2 | 8 | 3.5 |
Loading...
Steel code | 1.4305 | Surface finish body | not hardened | Component material | Thermoplastic |
---|---|---|---|---|---|
Component colour | black grey RAL 7021 | Form | B |
Configure
Basic Attributes
Body Material
Stroke S(mm)
Size
D=pin diameter(mm)
D1=Thread
D2(mm)
Fx30°(mm)
L=Length(mm)
L1(mm)
L2(mm)
SW1(mm)
SW2(mm)
Tightening torque max.(Nm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes