Locking bolts without collar form J (K0345)

Locking bolts without collar form J (K0345)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Threaded pins enable the indexing plunger to be operated

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0345.01004
K0345.01105
K0345.01206
K0345.01308
K0345.01410
K0345.01412
K0345.01516
K0345.01903
K0345.1004
K0345.11004
K0345.1105
K0345.11105
K0345.11206
K0345.11308
K0345.11410
K0345.11412
K0345.11516
K0345.11903
K0345.1206
K0345.1308
K0345.1410
K0345.1412
K0345.1516
K0345.1903
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

10.94 €

1 4 Days Stainless Steel41.4034-hardened04M8x1M313221703094-90126

9.38 €

1 4 Days Stainless Steel51.4034-hardened15M10x1M41.33724803094-91125

11.25 €

1 4 Days Stainless Steel61.4034-hardened26M12x1,5M61.84228803094-92146

12.73 €

1 4 Days Stainless Steel81.4034-hardened38M16x1,5M82.356361203094-933515

20.06 €

1 4 Days Stainless Steel101.4034-hardened410M20x1,5M82.862401203094-943415

22.07 €

1 4 Days Stainless Steel121.4034-hardened412M20x1,5M82.866421203094-943915

25.05 €

1 4 Days Stainless Steel161.4034-hardened516M24x2M103.280501403094-954620

11.49 €

1 4 Days Stainless Steel3.51.4034-hardened93M6x0,75M20.824173.503094-99104.5

6.07 €

1 4 Days Steel4-5.8hardened04M8x1M313221703094-90126

10.94 €

1 4 Days Stainless Steel41.4305-not hardened04M8x1M313221703094-90126

5.81 €

1 4 Days Steel5-5.8hardened15M10x1M41.33724803094-91125

9.38 €

1 4 Days Stainless Steel51.4305-not hardened15M10x1M41.33724803094-91125

11.25 €

1 4 Days Stainless Steel61.4305-not hardened26M12x1,5M61.84228803094-92146

12.73 €

1 4 Days Stainless Steel81.4305-not hardened38M16x1,5M82.356361203094-933515

20.06 €

1 4 Days Stainless Steel101.4305-not hardened410M20x1,5M82.862401203094-943415

22.07 €

1 4 Days Stainless Steel121.4305-not hardened412M20x1,5M82.866421203094-943915

25.05 €

1 4 Days Stainless Steel161.4305-not hardened516M24x2M103.280501403094-954620

11.49 €

1 4 Days Stainless Steel3.51.4305-not hardened93M6x0,75M20.824173.503094-99104.5

6.23 €

1 4 Days Steel6-5.8hardened26M12x1,5M61.84228803094-92146

6.70 €

1 4 Days Steel8-5.8hardened38M16x1,5M82.356361203094-933515

10.50 €

1 4 Days Steel10-5.8hardened410M20x1,5M82.862401203094-943415

11.56 €

1 4 Days Steel12-5.8hardened412M20x1,5M82.866421203094-943915

13.13 €

1 4 Days Steel16-5.8hardened516M24x2M103.280501403094-954620

6.41 €

1 4 Days Steel3.5-5.8hardened93M6x0,75M20.824173.503094-99104.5

Loading...

  1. 1

Basic information

Form J

Tech Support