Precision indexing plungers with straight indexing pin, Form B, lockable (K0361)

Precision indexing plungers with straight indexing pin, Form B, lockable (K0361)
· Indexing plungers facilitate indexing and locking

· Quick positioning and fixating

· High stability

· High repeat accuracy

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0361.110
K0361.112
K0361.116
K0361.120
K0361.125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=pin diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
L6
(mm)
Internal thread grip ball Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

84.84 €

1 4 Days 10161925792536.52.531M63015

94.13 €

1 4 Days 12202332913344.5335M83515

106.86 €

1 4 Days 16252840106.541.553342M105020

120.68 €

1 4 Days 20303340114.541.553350M106336

135.29 €

1 4 Days 253842501345162.5360M107320

Loading...

  1. 1

Basic information

Body Material Steel Stroke S(mm) 10 Surface finish body hardened
Component material Thermoplastic Component colour black grey RAL 7021 Form B
L3(mm) 13

Tech Support