Precision indexing plungers with tapered indexing pin, Form A, standard (K0359)

Precision indexing plungers with tapered indexing pin, Form A, standard (K0359)
· Indexing plungers facilitate indexing and locking

· Quick positioning and fixating

· High stability

· High repeat accuracy

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0359.010
K0359.012
K0359.016
K0359.020
K0359.025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=pin diameter
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
L6
(mm)
Internal thread grip ball Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)

86.77 €

1 4 Days 1016192575252.531M62919

97.80 €

1 4 Days 122023328733335M83522

112.50 €

1 4 Days 16252840102.541.5342M105030

128.00 €

1 4 Days 20303340110.541.5350M106346

146.28 €

1 4 Days 2538425013051360M107339

Loading...

  1. 1

Basic information

Body Material Steel Stroke S(mm) 6 Surface finish body hardened and ground
Component material Thermoplastic Component colour black grey RAL 7021 Form A
L3(mm) 13

Tech Support